| Product Name |
Eaton B-Line series KwikSplice cable channel covers
|
| Catalog Number |
KSCC-808A-06-45HB24
|
| UPC |
799038826668
|
| Product Length/Depth |
15.59 in
|
| Product Height |
0.5 in
|
| Product Width |
26.52 in
|
| Product Weight |
0.21 lb
|
| Compliances |
NEMA Compliant
|
| Certifications |
Not Applicable
|
| Material |
Aluminum
|
| Type |
Cover 6" 45 degree Horizontal Bend 24
|
| Angle |
45°
|
| Radius |
24 in
|
| Support span - min |
10 ft
|