| Product Name |
Eaton B-Line series KwikSplice cable channel covers
|
| Catalog Number |
KSCC-808A-06-45VO24
|
| UPC |
799038826545
|
| Product Length/Depth |
6.52 in
|
| Product Height |
10.1 in
|
| Product Width |
23.53 in
|
| Product Weight |
0.2 lb
|
| Compliances |
NEMA Compliant
|
| Certifications |
Not Applicable
|
| Material |
Aluminum
|
| Type |
Cover 6" 45 Degree Vertical Out 24
|
| Angle |
45°
|
| Radius |
24 in
|
| Support span - min |
10 ft
|