| Product Name |
Eaton B-Line series KwikSplice cable channel covers
|
| Catalog Number |
KSCC-808A-06-HT12
|
| UPC |
799038826750
|
| Product Length/Depth |
36 in
|
| Product Height |
0.5 in
|
| Product Width |
21.25 in
|
| Product Weight |
0.47 lb
|
| Compliances |
NEMA Compliant
|
| Certifications |
Not Applicable
|
| Material |
Aluminum
|
| Type |
Cover 6 "Horizontal Tee 12
|
| Radius |
12 in
|
| Support span - min |
10 ft
|