| Product Name |
Eaton B-Line series KwikSplice cable channel vertical adjustable splice plate
|
| Catalog Number |
KSCCA-04-VSP
|
| UPC |
799038827009
|
| Product Length/Depth |
6 in
|
| Product Height |
2 in
|
| Product Width |
16.5 in
|
| Product Weight |
2.097 lb
|
| Compliances |
NEMA Compliant
|
| Certifications |
Not Applicable
|
| Material |
Aluminum
|
| Type |
4" Vertical Adjustable Splice Plate
|