| Product Name |
Eaton B-Line series KwikSplice cable channel fittings
|
| Catalog Number |
KSCCSA-04-45HB24
|
| UPC |
799038827399
|
| Product Length/Depth |
30.379 in
|
| Product Height |
2 in
|
| Product Width |
16.608 in
|
| Product Weight |
3.65 lb
|
| Compliances |
NEMA Compliant
|
| Certifications |
UL Classified
|
| Material |
Aluminum
|
| Special features |
Universal dove-tail splice for KwikSplice cable channel; Two-bolt pressure fit
|
| Type |
4" 45 Degree Horizontal Bend 24 Radius
|
| Bottom type |
Perforated
|
| Angle |
45°
|
| Vent type |
Ventilated trough
|
| Radius |
24 in
|
| Support span - min |
10 ft
|