Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
L57

L57

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, L shape, 1-1/2"
L57 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
L57
UPC
782274511801
Product Length/Depth
7.13 in
Product Height
3.56 in
Product Width
2.56 in
Product Weight
3.45 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
NEMA Rating
12
Trade size
1-1/2"
Shape
L
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.