Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
L67

L67

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, L shape, 2"
L67 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
L67
UPC
782274511900
Product Length/Depth
8.13 in
Product Height
4.13 in
Product Width
3.13 in
Product Weight
5.1 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
NEMA Rating
12
Trade size
2"
Shape
L
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.