Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
LB100M CG

LB100M CG

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, LB shape, SnapPack pre-assembled body and integral gasket cover, 1"
LB100M CG - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
LB100M CG
UPC
662277002431
Product Length/Depth
6.2 in
Product Height
2.65 in
Product Width
1.8 in
Product Weight
1.43 lb

产品规格

Special features
SnapPack pre-assembled body and integral gasket cover
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
NEMA Rating
4
Trade size
1"
Shape
LB
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.