Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body
LB108

LB108

Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, LB shape, 4"
LB108 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body
Catalog Number
LB108
UPC
782274516509
Product Length/Depth
16.88 in
Product Height
7.81 in
Product Width
6.25 in
Product Weight
27.7 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
NEMA Rating
12
Trade size
4"
Shape
LB
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.