知识搜索
下载文档 () / 20
动力,因我们而不同*

LB15 ICG

Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body, Rigid/IMC, Copper-free aluminum, LB shape, Body, integral cover and gasket, 1/2"

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body
Catalog Number
LB15 ICG
UPC
662277021470
Product Length/Depth
4.24 in
Product Height
2.11 in
Product Width
1.31 in
Product Weight
0.26 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Shape
LB
Conduit type
Rigid/IMC
Trade size
1/2"
Material
Copper-free aluminum
Special features
Body, integral cover and gasket

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。