Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body
LB19

LB19

Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body, Copper-free aluminum, LB shape, 1/2"
LB19 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body
Catalog Number
LB19
UPC
782274513003
Product Length/Depth
4.59 in
Product Height
2.13 in
Product Width
1.38 in
Product Weight
0.33 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
NEMA Rating
12
Trade size
1/2"
Shape
LB
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.