Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body
LB39

LB39

Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body, Copper-free aluminum, LB shape, 1"
LB39 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body
Catalog Number
LB39
UPC
782274514208
Product Length/Depth
6.09 in
Product Height
2.81 in
Product Width
1.75 in
Product Weight
0.68 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
NEMA Rating
12
Trade size
1"
Shape
LB
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.