Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body
LB448

LB448

Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, LB shape, 1-1/4"
LB448 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body
Catalog Number
LB448
UPC
782274516905
Product Length/Depth
7.53 in
Product Height
3.34 in
Product Width
2.19 in
Product Weight
4 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
NEMA Rating
12
Trade size
1-1/4"
Shape
LB
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.