Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body
LB78

LB78

Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, LB shape, 2-1/2"
LB78 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body
Catalog Number
LB78
UPC
782274516004
Product Length/Depth
13.94 in
Product Height
6.13 in
Product Width
5 in
Product Weight
13 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
NEMA Rating
12
Trade size
2-1/2"
Shape
LB
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.