知识搜索
下载文档 () / 20
动力,因我们而不同*

LBH100 SA

Eaton Crouse-Hinds series Condulet LBH conduit outlet body with cover, Copper-free aluminum, 4"

常用规格

Product Name
Eaton Crouse-Hinds series Condulet LBH conduit outlet body with cover
Catalog Number
LBH100 SA
UPC
782274100647
Product Length/Depth
23.56 in
Product Height
24 in
Product Width
7.13 in
Product Weight
26.2 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
7
9

Product specifications

Trade size
4"
Material
Copper-free aluminum

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。