下载文档 () / 20
动力,因我们而不同*

LD3600WK

Eaton Series C molded case switch, L-frame, LD, Molded case switch, Fixed thermal, fixed magnetic trip type, Three-pole, 600A, 600 Vac, 250 Vdc, 65 kAIC at 240 Vac, 35 kAIC at 480 Vac, Without terminals, 50/60 Hz

常用规格

Product Name
Eaton Series C molded case switch
Catalog Number
LD3600WK
UPC
786679353189
Product Length/Depth
8.25 in
Product Height
8.25 in
Product Width
8.25 in
Product Weight
18 lb
Certifications
UL 489

产品规格

Amperage Rating
600 A
Voltage rating
600 Vac, 250 Vdc
Trip Type
T186
Circuit breaker type
LD
Circuit breaker frame type
Molded case switch
Series
Series C
Terminals
Without terminals
Frame
L
Frequency rating
50 to 60 Hz
Interrupt rating
65 kAIC at 240 Vac
35 kAIC at 480 Vac
Number of poles
Three-pole
Type
High magnetic molded case switch

导出产品规格

产品规格说明书

产品手册

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。