KnowledgeSearch
LF
LF1001-0003
Код модели: LF1001.1VG.10.B.P.-.FS.A.P.-.-.OE.1.1,2.B.-.P.

LF1001-0003
Код модели: LF1001.1VG.10.B.P.-.FS.A.P.-.-.OE.1.1,2.B.-.P.

Eaton LF Pressure Filter, LF1001.1VG.10.B.P.-.FS.A.P.-.-.OE.1.1,2.B.-.P., 1 VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Non-bypass
LF1001-0003 - LF

Photo is representative

常用规格

Product Name
Eaton LF Pressure Filter
Catalog Number
LF1001-0003
Product Length/Depth
323.27 mm
Product Height
586.52 mm
Product Width
219.99 mm
Product Weight
47.17 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

Specifiche del prodotto

Connection type
3" SAE/ANSI flange
Filter type
Low pressure filter
Application
Mounted in suction, pressure and return lines
Code stamp
None
Filter fineness
1 VG
Filter media type
Glass fiber fleece (VG)
Indicator type
Electrical/Visual
Sealing material
Nitrile
Operating pressure - max
464 psi (32 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Material
EN-GJS-400-18-LT
Valve configuration options
Non-bypass
Element collapse rating
145 psi (10 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.