知识搜索
下载文档 () / 20

LF1001-0014

Eaton LF Pressure Filter, LF1001.10VG.10.B.V.-.FS.A.-.S.-, 10 VG, Glass fiber fleece (VG), Viton, 464 psi (32 Bar), Bypass set at 29 psi (2 Bar)

常用规格

Product Name
Eaton LF Pressure Filter
Catalog Number
LF1001-0014
Product Length/Depth
220 mm
Product Height
586.5 mm
Product Width
212 mm
Product Weight
47.17 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
3" SAE/ANSI flange
Filter type
Low pressure filter
Material
EN-GJS-400-18-LT
Retention rating
5.0 µm
Application
Mounted in suction, pressure and return lines
Specification
Standard
Code stamp
None
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
None
Sealing material
Viton
Element collapse rating
145 psi (10 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 29 psi (2 Bar)
Operating pressure - max
464 psi (32 Bar)

导出产品规格