KnowledgeSearch
LF
LF101-0001
Код модели: LF.101.10VG.16.E.V.-.-.UG.5.-.-UG.5.V.-.-

LF101-0001
Код модели: LF.101.10VG.16.E.V.-.-.UG.5.-.-UG.5.V.-.-

Eaton LF Pressure Filter, LF.101.10VG.16.E.V.-.-.UG.5.-.-, 10VG, Glass fiber fleece (VG), Viton, 464 psi (32 Bar), Non-bypass
LF101-0001 - LF

Photo is representative

常用规格

Product Name
Eaton LF Pressure Filter
Catalog Number
LF101-0001
Product Length/Depth
105.01 mm
Product Height
297.01 mm
Product Width
102.49 mm
Product Weight
4.09 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

Specifiche del prodotto

Connection type
-16 SAE threaded
Filter type
In-line Filter
Low pressure filter
Application
Mounted in suction, pressure and return lines
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Indicator type
None
Sealing material
Viton
Operating pressure - max
464 psi (32 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Material
Aluminium
Valve configuration options
Non-bypass
Element collapse rating
232 psi (16 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.