知识搜索
下载文档 () / 20
动力,因我们而不同*

LF1950-0221

Eaton LF Pressure Filter, LF 1950.10VG.10.B.P.-.FS, 10VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Bypass set at 51 psi (3.5 Bar), AE30 Electric indicator set at 22 psi (1.5 bar)

常用规格

Product Name
Eaton LF Pressure Filter
Catalog Number
LF1950-0221
Product Length/Depth
260.86 mm
Product Height
988.5 mm
Product Width
219.99 mm
Product Weight
73.94 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
3" SAE/ANSI flange
Design
Double open end
Filter type
In-line Filter
Low pressure filter
Material
EN-GJS-400-18-LT
Application
Mounted in suction, pressure and return lines
Specification
Standard
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
145 psi (10 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
464 psi (32 Bar)

导出产品规格