知识搜索
下载文档 () / 20
动力,因我们而不同*

LF251-0000

Eaton LF Pressure Filter, LF251.10VG.30.E.P.-.FS.7.P.-.-.-, 10 VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Non-bypass

常用规格

Product Name
Eaton LF Pressure Filter
Catalog Number
LF251-0000
Product Length/Depth
139.57 mm
Product Height
353.5 mm
Product Width
140.01 mm
Product Weight
14.06 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
1 1/2" SAE/ANSI flange
Filter type
Low pressure filter
Material
EN-GJS-400-18-LT
Retention rating
7.0 µm
Application
Mounted in suction, pressure and return lines
Specification
Standard
Code stamp
None
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
None
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
464 psi (32 Bar)

导出产品规格