知识搜索
下载文档 () / 20
动力,因我们而不同*

LF251-0006

Eaton LF Pressure Filter, LF251.3VG.30.S1.P.-.FS.7.P.-.-.AE.30.1,5.P.-.B, 3 VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Bypass set at 51 psi (3.5 Bar)

常用规格

Product Name
Eaton LF Pressure Filter
Catalog Number
LF251-0006
Product Length/Depth
188.76 mm
Product Height
353.5 mm
Product Width
140.01 mm
Product Weight
14.06 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
1 1/2" SAE/ANSI flange
Filter type
Low pressure filter
Material
EN-GJS-400-18-LT
Retention rating
10.0 µm
Application
Mounted in suction, pressure and return lines
Specification
Standard
Code stamp
None
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 51 psi (3.5 Bar)
Operating pressure - max
464 psi (32 Bar)

导出产品规格