知识搜索
下载文档 () / 20
动力,因我们而不同*

LF251-0316

Eaton LF Pressure Filter, LF 251.6VG.30.E.V.-.FS., 6VG, Glass fiber fleece (VG), Viton, 464 psi (32 Bar), Non-bypass

常用规格

Product Name
Eaton LF Pressure Filter
Catalog Number
LF251-0316
Product Length/Depth
188.02 mm
Product Height
353.5 mm
Product Width
140.01 mm
Product Weight
14.07 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
1 1/2" SAE/ANSI flange
Design
Single open end
Filter type
In-line Filter
Low pressure filter
Material
EN-GJS-400-18-LT
Application
Mounted in suction, pressure and return lines
Specification
Standard
Filter fineness
6 VG
Filter media type
Glass fiber fleece (VG)
Indicator type
Electrical/Visual
Sealing material
Viton
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
464 psi (32 Bar)

导出产品规格