下载文档 () / 20
动力,因我们而不同*
已退市

LHSW3-N

Eaton Exceder LED3 horn strobe, LED, wall, white, no lettering, clear lens, 15/30/75/110 cd, 24V, indoor

此产品有新版本可用:

常用规格

Product Name
Eaton Exceder LED3 horn strobe
Catalog Number
LHSW3-N
UPC
786697262449
Product Length/Depth
1.3 in
Product Height
4.54 in
Product Width
2.78 in
Product Weight
0.374 lb
Compliances
UL

产品规格

Compliance and standards
UL
RoHS
ULC
CSFM
FCC
ICES
NFPA
Type of horn strobe
Horn strobe
Housing color
White
Housing material
UV stabilized plastic
Lens color
Clear
Lens material
Lexan
Lamp type
LED
Current draw (DC)
0.034/0.046/0.105/0.197
Lettering
No lettering
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Mounting Method
Wall
Candela settings
15 cd
30 cd
75 cd
110 cd
Voltage
24 V
Tones
Continuous Horn or Temporal (Code 3)
Sound Level (dBA)
90
95

导出产品规格