Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body
LL58

LL58

Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, LL shape, 1-1/2"
LL58 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body
Catalog Number
LL58
UPC
782274525105
Product Length/Depth
9.13 in
Product Height
4 in
Product Width
2.78 in
Product Weight
4.48 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
NEMA Rating
12
Trade size
1-1/2"
Shape
LL
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.