Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body
LL59

LL59

Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body, Copper-free aluminum, LL shape, 1-1/2"
LL59 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body
Catalog Number
LL59
UPC
782274525204
Product Length/Depth
7.8 in
Product Height
3.5 in
Product Width
2.81 in
Product Weight
1.34 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
NEMA Rating
12
Trade size
1-1/2"
Shape
LL
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.