Eaton Crouse-Hinds series LNR conduit liner
LNR3

LNR3

Eaton Crouse-Hinds series LNR conduit liner, Polypropylene, 1"
LNR3 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series LNR conduit liner
Catalog Number
LNR3
UPC
782274705347
Product Length/Depth
2.06 in
Product Height
1.38 in
Product Width
1.38 in
Product Weight
0.02 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Polypropylene
Trade size
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.