Eaton Crouse-Hinds series LNR conduit liner
LNR6

LNR6

Eaton Crouse-Hinds series LNR conduit liner, Polypropylene, 2"
LNR6 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series LNR conduit liner
Catalog Number
LNR6
UPC
782274705378
Product Length/Depth
2.56 in
Product Height
2.44 in
Product Width
2.44 in
Product Weight
0.06 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Polypropylene
Trade size
2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.