Eaton Crouse-Hinds series LNR conduit liner
LNR9

LNR9

Eaton Crouse-Hinds series LNR conduit liner, Polypropylene, 3-1/2"
LNR9 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series LNR conduit liner
Catalog Number
LNR9
UPC
782274705415
Product Length/Depth
3.06 in
Product Height
4.06 in
Product Width
4.06 in
Product Weight
0.14 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Polypropylene
Trade size
3-1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.