| Product Name |
Eaton Bussmann series LPJ fuse
|
| Catalog Number |
LPJ-500SPI
|
| UPC |
051712626477
|
| Product Length/Depth |
8.125 in
|
| Product Height |
2.593 in
|
| Product Width |
2.593 in
|
| Product Weight |
2.44 lb
|
| Compliances |
CE Marked
|
| Amperage Rating |
500 A
|
| Interrupt rating |
100 kAIC Vdc
300 kAIC at 600 Vac |
| Response time |
10 sec at 500%
|
| Voltage rating |
600 Vac, 300 Vdc
|
| Fuse type |
Time delay
Current-limiting |
| Number of elements |
Dual
|
| Packaging type |
Standard
|
| Class |
Class J
|
| Connection |
Bolted blade end x bolted blade end
|
| Fuse indicator |
Non-indicating
With Indicator |
| Special features |
Indicating, High in-rush current motor protection
|