下载文档 () / 20
动力,因我们而不同*

LSA200 C 04

Eaton Crouse-Hinds series Link-Seal environmental seal, Carbon steel/zinc, EPDM, 1/2" or 3/4", Used with cast/cored hole, plastic sleeve, steel sleeve

常用规格

Product Name
Eaton Crouse-Hinds series Link-Seal environmental seal
Catalog Number
LSA200 C 04
UPC
782274997117
Product Length/Depth
4.5 in
Product Height
3.2 in
Product Width
3.9 in
Product Weight
0.35 lb

产品规格

Used with
Cast/cored hole, plastic sleeve, steel sleeve
Area classification
Ordinary/Non-Hazardous Locations
Material
EPDM
Carbon steel/zinc
Conduit type
EMT, IMC, RSC
Trade size
1/2", 3/4"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。