下载文档 () / 20
动力,因我们而不同*

LSA200 C 06

Eaton Crouse-Hinds series Link-Seal environmental seal, Carbon steel/zinc, EPDM, 1-1/4", Used with plastic sleeve

常用规格

Product Name
Eaton Crouse-Hinds series Link-Seal environmental seal
Catalog Number
LSA200 C 06
UPC
782274997131
Product Weight
0.5 lb

产品规格

Used with
Plastic sleeve
Area classification
Ordinary/Non-Hazardous Locations
Material
Carbon steel/zinc
EPDM
Conduit type
RSC
Trade size
1-1/4"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。