下载文档 () / 20
动力,因我们而不同*

LSA200 T 04

Eaton Crouse-Hinds series Link-Seal environmental seal, Silicone, 1/2" or 3/4", Used with cast/cored hole, steel sleeve

常用规格

Product Name
Eaton Crouse-Hinds series Link-Seal environmental seal
Catalog Number
LSA200 T 04
UPC
782274998213
Product Weight
1 lb

产品规格

Used with
Cast/cored hole, steel sleeve
Area classification
Ordinary/Non-Hazardous Locations
Material
Silicone
Conduit type
EMT, IMC, RSC
Trade size
1/2", 3/4"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。