下载文档 () / 20
动力,因我们而不同*

LSA275 S316 06

Eaton Crouse-Hinds series Link-Seal environmental seal, 316 stainless steel, EPDM, 3/4" or 1", Used with cast/cored hole, steel sleeve

常用规格

Product Name
Eaton Crouse-Hinds series Link-Seal environmental seal
Catalog Number
LSA275 S316 06
UPC
782274998350
Product Length/Depth
7 in
Product Height
3 in
Product Width
1 in
Product Weight
0.35 lb

产品规格

Used with
Cast/cored hole, steel sleeve
Area classification
Ordinary/Non-Hazardous Locations
Material
316 stainless steel
EPDM
Conduit type
EMT, IMC, RSC
Trade size
3/4", 1"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。