| Product Name |
Eaton Crouse-Hinds series Link-Seal environmental seal
|
| Catalog Number |
LSA275 T 07
|
| UPC |
782274997629
|
| Product Length/Depth |
4.5 in
|
| Product Height |
3.13 in
|
| Product Width |
3.88 in
|
| Product Weight |
0.75 lb
|
| Used with |
Cast/cored hole
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Material |
Silicone
|
| Conduit type |
IMC, RSC
|
| Trade size |
1-1/4"
|