下载文档 () / 20
动力,因我们而不同*

LSA300 C 04

Eaton Crouse-Hinds series Link-Seal environmental seal, Carbon steel/zinc, EPDM, 1" or 1-1/4", Used with cast/cored hole, plastic sleeve

常用规格

Product Name
Eaton Crouse-Hinds series Link-Seal environmental seal
Catalog Number
LSA300 C 04
UPC
782274997186
Product Length/Depth
1.5 in
Product Height
3.72 in
Product Width
0.69 in
Product Weight
1.1 lb

产品规格

Used with
Cast/cored hole, plastic sleeve
Area classification
Ordinary/Non-Hazardous Locations
Material
EPDM
Carbon steel/zinc
Conduit type
EMT, IMC, RSC
Trade size
1", 1-1/4"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。