下载文档 () / 20
动力,因我们而不同*

LSA300 C 08

Eaton Crouse-Hinds series Link-Seal environmental seal, Carbon steel/zinc, EPDM, 3", Used with cast/cored hole, plastic sleeve, steel sleeve

常用规格

Product Name
Eaton Crouse-Hinds series Link-Seal environmental seal
Catalog Number
LSA300 C 08
UPC
782274997575
Product Length/Depth
6.6 in
Product Height
5.1 in
Product Width
4.6 in
Product Weight
1.9 lb

产品规格

Used with
Cast/cored hole, plastic sleeve, steel sleeve
Area classification
Ordinary/Non-Hazardous Locations
Material
EPDM
Carbon steel/zinc
Conduit type
EMT/RSC, IMC
Trade size
3"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。