下载文档 () / 20
动力,因我们而不同*

LSA300 FS 06

Eaton Crouse-Hinds series Link-Seal environmental seal, Silicone, 3 hour rating, 2", Used with cast/cored hole, steel sleeve

常用规格

Product Name
Eaton Crouse-Hinds series Link-Seal environmental seal
Catalog Number
LSA300 FS 06
UPC
782274999425
Product Length/Depth
5.75 in
Product Height
8 in
Product Width
5.75 in
Product Weight
1 lb

产品规格

Used with
Cast/cored hole, steel sleeve
Area classification
Ordinary/Non-Hazardous Locations
Special features
3 hour rating
Material
Silicone
Conduit type
IMC, RSC
Trade size
2"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。