| Product Name |
Eaton Exceder LED3 strobe
|
| Catalog Number |
LSTW3-ALA
|
| UPC |
786697263910
|
| Product Length/Depth |
1.3 in
|
| Product Height |
4.54 in
|
| Product Width |
2.78 in
|
| Product Weight |
0.328 lb
|
| Compliances |
Not Applicable
|
| Compliance and standards |
ULC
UL CSFM |
| Mounting Method |
Wall
|
| Housing color |
White
|
| Housing material |
UV Stabilized Plastic
|
| Lens color |
Amber
|
| Lens material |
Lexan
|
| Lamp type |
LED
|
| Current draw (DC) |
0.030/0.040/0.100/0.195
|
| Lettering |
ALERT
|
| Operating Temperature |
32°F to 122°F (0°C to 50°C)
|
| Indoor/outdoor |
Indoor
|
| Candela settings |
15 cd
30 cd 75 cd 110 cd |
| Voltage |
24 V
|