知识搜索
下载文档 () / 20
动力,因我们而不同*

LT100 SA

Eaton Crouse-Hinds series Liquidator liquidtight connector, FMC, Straight, Non-insulated, Aluminum, 1"

常用规格

Product Name
Eaton Crouse-Hinds series Liquidator liquidtight connector
Catalog Number
LT100 SA
UPC
784564962614
Product Length/Depth
2.25 in
Product Height
1.75 in
Product Width
1.75 in
Product Weight
0.38 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
Straight
Material
Aluminum
Insulator
Non-insulated
Trade size
1"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。