知识搜索
下载文档 () / 20
动力,因我们而不同*

LT12590G

Eaton Crouse-Hinds series Liquidator liquidtight connector, FMC, 90° angle, Aluminum ground lug, Non-insulated, #4-14 AWG lug size, Malleable iron, 1-1/4"

常用规格

Product Name
Eaton Crouse-Hinds series Liquidator liquidtight connector
Catalog Number
LT12590G
UPC
784564260444
Product Length/Depth
3.06 in
Product Height
3.06 in
Product Width
2.25 in
Product Weight
0.98 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
90° angle
Material
Malleable iron
Insulator
Non-insulated
Trade size
1-1/4"
Ground lug material
Aluminum
Lug size
#4-14 AWG

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。