知识搜索
下载文档 () / 20
动力,因我们而不同*

LT20090G SA

Eaton Crouse-Hinds series Liquidator liquidtight connector, FMC, 90° angle, Aluminum ground lug, Non-insulated, #4-14 AWG lug size, Aluminum, 2"

常用规格

Product Name
Eaton Crouse-Hinds series Liquidator liquidtight connector
Catalog Number
LT20090G SA
UPC
784564352002
Product Length/Depth
3.94 in
Product Height
3.94 in
Product Width
3 in
Product Weight
1.14 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
90° angle
Material
Aluminum
Insulator
Non-insulated
Trade size
2"
Ground lug material
Aluminum
Lug size
#4-14 AWG

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。