Eaton Crouse-Hinds series non-metallic liquidtight connector
LT5090NMBL

LT5090NMBL

Eaton Crouse-Hinds series non-metallic liquidtight connector, Black, FMC, 90° angle, Nylon, 1/2"
LT5090NMBL - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series non-metallic liquidtight connector
Catalog Number
LT5090NMBL
UPC
662277032315
Product Length/Depth
3.12 in
Product Height
2.12 in
Product Width
2.12 in
Product Weight
0.05 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Nylon
Color
Black
Conduit type
FMC
Connector type
90° angle
Trade size
1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.