知识搜索
下载文档 () / 20
动力,因我们而不同*

LT50U90NM

Eaton Crouse-Hinds series liquidtight multi-angle connector, 1/2"

常用规格

Product Name
Eaton Crouse-Hinds series liquidtight multi-angle connector
Catalog Number
LT50U90NM
UPC
662277032377
Product Length/Depth
3.35 in
Product Height
2.15 in
Product Width
2.15 in
Product Weight
0.95 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
1/2"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。