Eaton Crouse-Hinds series LTK liquidtight connector
LTBK12590

LTBK12590

Eaton Crouse-Hinds series LTK liquidtight connector, FMC, 90° angle, Insulated, Malleable iron, Low profile, 1-1/4"
LTBK12590 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series LTK liquidtight connector
Catalog Number
LTBK12590
UPC
784564000293
Product Length/Depth
2.38 in
Product Height
4 in
Product Width
4.22 in
Product Weight
0.83 lb

产品规格

Special features
Low profile
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Malleable iron
Conduit type
FMC
Connector type
90° angle
Insulator
Insulated
Trade size
1-1/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.