Eaton Crouse-Hinds series LTK liquidtight connector
LTBK75
概述
规格
资源
Back to search
下载
缩放
照片为代表
下载
缩放
LTBK75
Eaton Crouse-Hinds series LTK liquidtight connector, FMC, Straight, Insulated, Steel, Low profile, 3/4"
Add a free sample to the cart
×
ProductsNotTitle
ProductsNotDiscp
PurchaseSept
×
itemAdded
Photo is representative
常用规格
产品规格
常用规格
Product Name
Eaton Crouse-Hinds series LTK liquidtight connector
Catalog Number
LTBK75
UPC
784564000156
Product Length/Depth
1.44 in
Product Height
2.813 in
Product Width
2.81 in
Product Weight
0.19 lb
产品规格
Special features
Low profile
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Steel
Conduit type
FMC
Connector type
Straight
Insulator
Insulated
Trade size
3/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
dataSheetsExport
ResourceList.DisclaimerMessage
LTBK75
您确定吗?
您确定吗?
×
×