Eaton Crouse-Hinds series LTK liquidtight connector
LTK12545

LTK12545

Eaton Crouse-Hinds series LTK liquidtight connector, FMC, 45° angle, Non-insulated, Malleable iron, Low profile, 1-1/4"
LTK12545 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series LTK liquidtight connector
Catalog Number
LTK12545
UPC
784564000255
Product Length/Depth
3.06 in
Product Height
4.22 in
Product Width
4.22 in
Product Weight
0.67 lb

产品规格

Special features
Low profile
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Malleable iron
Conduit type
FMC
Connector type
45° angle
Insulator
Non-insulated
Trade size
1-1/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.