Eaton Crouse-Hinds series LiQuik LTQ liquidtight connector
LTQ100

LTQ100

Eaton Crouse-Hinds series LiQuik LTQ liquidtight connector, FMC, Straight, Non-insulated, Malleable iron, 1"
LTQ100 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series LiQuik LTQ liquidtight connector
Catalog Number
LTQ100
UPC
662277000147
Product Length/Depth
2.13 in
Product Height
1.81 in
Product Width
1.81 in
Product Weight
0.4 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Malleable iron
Conduit type
FMC
Connector type
Straight
Insulator
Non-insulated
Trade size
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.