Eaton Crouse-Hinds series LiQuik LTQ liquidtight connector
LTQB125

LTQB125

Eaton Crouse-Hinds series LiQuik LTQ liquidtight connector, FMC, Straight, Insulated, Malleable iron, 1-1/4"
LTQB125 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series LiQuik LTQ liquidtight connector
Catalog Number
LTQB125
UPC
662277000222
Product Length/Depth
2.25 in
Product Height
2.25 in
Product Width
2.25 in
Product Weight
0.59 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Malleable iron
Conduit type
FMC
Connector type
Straight
Insulator
Insulated
Trade size
1-1/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.