下载文档 () / 20
动力,因我们而不同*

LUM10418

Eaton CrystalWay Protection Grid

常用规格

Product Name
Eaton CrystalWay mechanical accessory - protection grid
Catalog Number
LUM10418
Product Length/Depth
298.5 mm
Product Height
94 mm
Product Width
166 mm
Product Weight
0.54 kg
Compliances
CE marking

产品规格

Color
White
Type Of Accessory
Protective housing
Material
Steel

导出产品规格